APC Easy UPS OnLine Li-Ion SRVL RT Ext Runtime 1000VA 230V[SRVL48RMBP2U x1,SRVLPM1KRIL x1,SRVRK1 x2]
SKU :
SRVL1KRILRK
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 3,228.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS OnLine Li-Ion SRVL RT Ext Runtime 1000VA 230V[SRVL48RMBP2U x1,SRVLPM1KRIL x1,SRVRK1 x2]
SGDÂ 3,228.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRVL1KRILRK |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | UPS |
| Discount Percentage | Between 0-10 % |
| height | 48 cm |
| length | 60 cm |
| width | 80 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRVL1KRILRK |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | UPS |
| Discount Percentage | Between 0-10 % |
| height | 48 cm |
| length | 60 cm |
| width | 80 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account