APC Easy UPS SRV 6000VA 230V
SKU :
SRV6KI
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 3,243.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS SRV 6000VA 230V
SGDÂ 3,243.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRV6KI |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | UPS |
| Discount Percentage | Between 0-10 % |
| height | 91.000 cm |
| length | 49.500 cm |
| width | 29.000 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRV6KI |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | UPS |
| Discount Percentage | Between 0-10 % |
| height | 91.000 cm |
| length | 49.500 cm |
| width | 29.000 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account