
calcActive())">
Solid state relay - panel mounting - input 4-32V DC, output 24-300 V AC, 50A, zero-cross switching
SSP1A150BDE
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SSP1A150BDE
Solid state relay - panel mounting - input 4-32V DC, output 24-300 V AC, 50A, zero-cross switching
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
solid state relay, Easy Harmony Solid State Relays, input 5 to 24V DC, output 24 to 480V AC, 50A, Zero cross switching
Product Details
Green Premium Label | Yes |
---|---|
Weight | 115 g |
Show Accessory | No |
height | 2.9 cm |
length | 2.9 cm |
width | 4.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account