
calcActive())">
Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 2NC
ZB5AZ104
SGDÂ 15.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AZ104
Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 2NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 2NC
SGDÂ 15.40
Description
This Harmony XB5, single contact block uses screw clamp terminals. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB5 complete push-button units and selector switches via a clip assembly and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. The base unit to start assembling your plastic push-button or switch. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AZ104 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Single Contact Block with Body Fixing Collar |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account