
calcActive())">
Illuminated marked legend ring, Harmony XB5, 60mm, plastic, yellow, white or red integral LED, marked EMERGENCY STOP, 24V AC DC
ZBY9W3B330
SGDÂ 136.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBY9W3B330
Illuminated marked legend ring, Harmony XB5, 60mm, plastic, yellow, white or red integral LED, marked EMERGENCY STOP, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated marked legend ring, Harmony XB5, 60mm, plastic, yellow, white or red integral LED, marked EMERGENCY STOP, 24V AC DC
SGDÂ 136.00
Description
This circular legend provides clear labelling of your emergency stop devices. It is supplied ready engraved with a marking relevant to machine operation and is compatible with any standard 60mm Harmony emergency stop or switching off unit.
Product Details
Part Number | ZBY9W3B330 |
---|---|
Green Premium Label | Yes |
Country of Origin | France |
Show Accessory | No |
Product Type | Illuminated marked legend ring |
Seller Information
Documents
- Â
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account