
calcActive())">
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 1NO+1NC
ZB4BZ1055
SGDÂ 18.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BZ1055
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Single contact block with body fixing collar, Harmony XB4, metal, spring clamp terminal, 1NO+1NC
SGDÂ 18.70
Description
This Harmony XB4, single contact block is pre-assembled on a body/collar fixing unit. It has 1 x NO + 1 x NC contacts. It is compatible with Harmony XB4 This body fixing collar is pre-mounted with a contact block. Simply adding a head to this assembly will provide you with a complete ready-to-use push button. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance provides less maintenance and damage in your installation. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BZ1055 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Single Contact Block with Body Fixing Collar |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account