
calcActive())">
Selector switch head, Harmony XB5, plastic, black, 22mm, 3 positions, spring return from right to center
ZB5AD8
SGDÂ 16.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AD8
Selector switch head, Harmony XB5, plastic, black, 22mm, 3 positions, spring return from right to center
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch head, Harmony XB5, plastic, black, 22mm, 3 positions, spring return from right to center
SGDÂ 16.50
Description
This switch head with black standard handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It makes it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB5AD8 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Selector Switch Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account