Schneider OffGrid Portable Power Station 330, 230V, 332Wh Lithium-ion, LCD, 2 IEC C13 outlets, Sinewave, 3 USB-A, 1 USB-C, Wireless Charger
SKU :
PPS330-MS
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
SGDÂ 797.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Schneider OffGrid Portable Power Station 330, 230V, 332Wh Lithium-ion, LCD, 2 IEC C13 outlets, Sinewave, 3 USB-A, 1 USB-C, Wireless Charger
SGDÂ 797.00
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric's OffGrid Portable Power Station is designed for outdoor enthusiasts and home users to provide consistent, reliable power whenever you need it - anytime, anywhere. Weighing 3.3 kg (7.3 lb) the Portable Power Station is compact for easy portability without compromising durability. It features 2 pure sine wave AC outlets, 3 USB-A ports, one car port, and a dual-use 60W USB-C PD port that can charge or recharge. The Portable Power Station comes with four ways to recharge: wall, solar, car and USB-C. It takes ~5 hours to fully charge via wall outlet, or 3.7 hours by connecting it to the optional 100W solar panel accessory. Designed with sustainability in mind, the Portable Power Station has casing made with 60% post-consumer recycled plastic and comes in sustainable packaging. It comes with a 2 year warranty for your peace of mind.
Overview
| Activity | SPPPP |
|---|---|
| Green Premium Label | No |
| Show Accessory | No |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Schneider Electric's OffGrid Portable Power Station is designed for outdoor enthusiasts and home users to provide consistent, reliable power whenever you need it - anytime, anywhere. Weighing 3.3 kg (7.3 lb) the Portable Power Station is compact for easy portability without compromising durability. It features 2 pure sine wave AC outlets, 3 USB-A ports, one car port, and a dual-use 60W USB-C PD port that can charge or recharge. The Portable Power Station comes with four ways to recharge: wall, solar, car and USB-C. It takes ~5 hours to fully charge via wall outlet, or 3.7 hours by connecting it to the optional 100W solar panel accessory. Designed with sustainability in mind, the Portable Power Station has casing made with 60% post-consumer recycled plastic and comes in sustainable packaging. It comes with a 2 year warranty for your peace of mind.
Overview
| Activity | SPPPP |
|---|---|
| Green Premium Label | No |
| Show Accessory | No |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account