
calcActive())">
Schneider Electric Zelio RXZ Plug-In Socket, 250 V AC, 7 A, Screw-Clamp, for RUM DPDT / 4PDT
RXZE1M2C
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXZE1M2C
Schneider Electric Zelio RXZ Plug-In Socket, 250 V AC, 7 A, Screw-Clamp, for RUM DPDT / 4PDT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric Zelio RXZ plug-in socket has a rated voltage of 250Vac with an output rating of 7 amperes
- It uses screw-clamp terminals
- It is compatible with RXM with 2 C/O
Product Details
Activity | IDSIG |
---|---|
Part Number | RXZE1M2C |
Green Premium Label | Yes |
Weight | 0.03 kg |
Country of Origin | Singapore |
Product Type | Socket |
tax text on product card | Excl. GST |
height | 2.2 cm |
length | 7.5 cm |
width | 3.1 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account