
calcActive())">
Schneider Electric Zelio RXM Miniature Plug-In Relay, LED, LTB, 110 V DC In, 3 A, 250 V AC / 28 V DC Out, 4 C/O, 4PDT
RXM4LB2FD
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM4LB2FD
Schneider Electric Zelio RXM Miniature Plug-In Relay, LED, LTB, 110 V DC In, 3 A, 250 V AC / 28 V DC Out, 4 C/O, 4PDT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric Zelio RXM miniature plug-in relay has a control coil voltage of 110Vdc and has 4 changeover contacts quadruple pole double throw with a rating of 3 amperes
- It has plug-in terminals with LED indicator and lockable test button
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM4LB2FD |
Green Premium Label | Yes |
Weight | 37 g |
Country of Origin | Singapore |
tax text on product card | Excl. GST |
height | 4.1 cm |
length | 2.8 cm |
width | 2.1 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account