calcPageSize())"
/>
calcActive())">
Schneider Electric Zelio RPM Plug-In Socket, 250 V AC, 16 A, Screw-Clamp, for RPM 4PDT
RPZF4
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RPZF4
Schneider Electric Zelio RPM Plug-In Socket, 250 V AC, 16 A, Screw-Clamp, for RPM 4PDT
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric Zelio RPM plug-in socket has a rated voltage of 250Vac with an output rating of 16 amperes
- It uses screw-clamp terminals
- It is compatible with RPM with 4 C/O
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | RPZF4 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Product Type | Electromechanical Relay |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account