Schneider Electric Harmony XB4 XB5 Light Block, 230-240 V AC LED, Red
calcPageSize())"
/>
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
- This Schneider Electric Harmony XB4 XB5 Light block is Red operates with an integral LED
- It is supplied with 230 to 240Vac and uses screw clamp terminals
- It has a plastic body
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4HARMONY XB5 |
| Product or component type | LIGHT BLOCK |
| Device short name | ZBV |
| Sale per indivisible quantity | 5 |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO EN 60947-1 |
| Signalling type | STEADY |
| Light source | PROTECTED LED |
| Bulb base | INTEGRAL LED |
| Light block supply | DIRECT |
| Light source colour | RED |
| [Us] rated supply voltage | 230...240 V AC AT 50/60 HZ |
| Product weight | 0.017 KG |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO EN 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Supply voltage limits | 195…264 V AC |
| Current consumption | 14 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Mounting of block | FRONT MOUNTING |
| Electrical composition code | M1M2M3M4M5M6M10MF1P1P2PF1 |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Standards | JIS C8201-5-1UL 508EN/IEC 60947-5-4EN/IEC 60947-5-5CSA C22.2 NO 14EN/IEC 60947-5-1EN/IEC 60947-1JIS C8201-1 |
| Product certifications | UL listedCSA |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| [Us] rated supply voltage | 230...240 V |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 3.500 CM |
| Package 1 Length | 4.500 CM |
| Package 1 Weight | 9.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 4.000 CM |
| Package 2 Width | 5.500 CM |
| Package 2 Length | 5.500 CM |
| Package 2 Weight | 53.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.837 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Average percentage of recycled plastic content | 30 % |
| Average percentage of recycled metal content | 10 % |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
- This Schneider Electric Harmony XB4 XB5 Light block is Red operates with an integral LED
- It is supplied with 230 to 240Vac and uses screw clamp terminals
- It has a plastic body
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4HARMONY XB5 |
| Product or component type | LIGHT BLOCK |
| Device short name | ZBV |
| Sale per indivisible quantity | 5 |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO EN 60947-1 |
| Signalling type | STEADY |
| Light source | PROTECTED LED |
| Bulb base | INTEGRAL LED |
| Light block supply | DIRECT |
| Light source colour | RED |
| [Us] rated supply voltage | 230...240 V AC AT 50/60 HZ |
| Product weight | 0.017 KG |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO EN 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Supply voltage limits | 195…264 V AC |
| Current consumption | 14 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Mounting of block | FRONT MOUNTING |
| Electrical composition code | M1M2M3M4M5M6M10MF1P1P2PF1 |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Standards | JIS C8201-5-1UL 508EN/IEC 60947-5-4EN/IEC 60947-5-5CSA C22.2 NO 14EN/IEC 60947-5-1EN/IEC 60947-1JIS C8201-1 |
| Product certifications | UL listedCSA |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| [Us] rated supply voltage | 230...240 V |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.000 CM |
| Package 1 Width | 3.500 CM |
| Package 1 Length | 4.500 CM |
| Package 1 Weight | 9.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 4.000 CM |
| Package 2 Width | 5.500 CM |
| Package 2 Length | 5.500 CM |
| Package 2 Weight | 53.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 800 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 8.837 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Average percentage of recycled plastic content | 30 % |
| Average percentage of recycled metal content | 10 % |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |