calcPageSize())"
/>
calcActive())">
Schneider Electric Harmony XA2 Selector Switch, 2 NO, 22 mm, Black, 3-Pos. Stay-Put, Metal Bezel
XA2ED33
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XA2ED33
Schneider Electric Harmony XA2 Selector Switch, 2 NO, 22 mm, Black, 3-Pos. Stay-Put, Metal Bezel
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric Harmony XA2 black selector switch has 3-positions, operates with a stay-put mechanism
- It has a metal bezel
- It uses screw-clamp terminals and has 2 x NO contacts
- It fits in a 22mm holes
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XA2ED33 |
| Green Premium Label | Yes |
| Weight | 50.000 g |
| Country of Origin | Singapore |
| Product Type | Complete Selector Switch |
| tax text on product card | Excl. GST |
| height | 3.300 cm |
| length | 10.160 cm |
| width | 10.160 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account