
calcActive())">
Schneider Electric Harmony XA2 Pilot Light, Integral LED, 110 V AC, 22 mm, Green, Screw-Clamp
XA2EVF3LC
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EVF3LC
Schneider Electric Harmony XA2 Pilot Light, Integral LED, 110 V AC, 22 mm, Green, Screw-Clamp
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric Harmony XA2 green pilot light with integral LED is supplied with 110Vac
- It uses screw-clamp terminals and has a mounting diameter of 22mm
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EVF3LC |
Green Premium Label | Yes |
Weight | 21.6 g |
Country of Origin | Singapore |
Product Type | Monolithic Pilot Light |
tax text on product card | Excl. GST |
Sesg Product Type | Curtain Switch |
height | 5.3 cm |
length | 2.9 cm |
width | 2.9 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account