
calcActive())">
Schneider Electric Harmony XA2 Illuminated Flush Push-Button, Integral LED, 24 V AC/DC, 1 NO, 22 mm, White, Metal Bezel
XA2EW31B1
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EW31B1
Schneider Electric Harmony XA2 Illuminated Flush Push-Button, Integral LED, 24 V AC/DC, 1 NO, 22 mm, White, Metal Bezel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This Schneider Electric Harmony XA2 modular illuminated flush white push-button operates with a spring return / impulse mechanism and has a chromium-plated metal bezel
- It is supplied with a 24Vac/dc integral LED and has 1 x NO contact
- It fits in a 22mm holes and uses screw-clamp terminals
Product Details
Activity | IDSIG |
---|---|
Part Number | XA2EW31B1 |
Green Premium Label | Yes |
Weight | 60 g |
Country of Origin | Singapore |
Product Type | Complete Illuminated Push-Button |
tax text on product card | Excl. GST |
height | 4 cm |
length | 16 cm |
width | 11 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account