calcPageSize())"
/>
calcActive())">
Flush/Surface mount Single-load 360o PIR Occupancy sensor
SAE_UE_MS_CSAWE
SGDÂ 112.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SAE_UE_MS_CSAWE
Flush/Surface mount Single-load 360o PIR Occupancy sensor
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Flush/Surface mount Single-load 360o PIR Occupancy sensor
SGDÂ 112.40
Description
This ARGUS presence sensor is a 1 channel, 3-wire motion sensor with a maximum load handling of 10A, 100F.The detection range of this motion sensor is 7m diameter with an angle of 360 (ceiling installation at 2.5m height).Sensitivity, light threshold (10 - 2000 Lux) and delay time (5s - 30min/ pulse-1s) can be adjusted.
Product Details
| Activity | HDSPE |
|---|---|
| Part Number | SAE_UE_MS_CSAWE |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Occupancy Sensor |
| tax text on product card | Excl. GST |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account