
calcActive())">
Harmony, Socket, for RXM2 RXM4 Relays, Screw Connectors, Mixed Contact
RXZE2M114M
SGDÂ 8.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXZE2M114M
Harmony, Socket, for RXM2 RXM4 Relays, Screw Connectors, Mixed Contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Socket, for RXM2 RXM4 Relays, Screw Connectors, Mixed Contact
SGDÂ 8.80
Description
"This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 10A.""It has large choice of number of contacts for high rated current use with space-saving design.""It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere.""It is compatible with plug in control relay.""Easy installation and connect to the relay from its socket.""Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Product Details
Activity | IDSIG |
---|---|
Part Number | RXZE2M114M |
Green Premium Label | No |
Country of Origin | China |
Show Accessory | No |
Product Type | Socket |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account