
calcActive())">
Harmony Analog, Isolated Analog Converter, , 0...500V to 0…10V or 4...20mA
RMCV60BD
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RMCV60BD
Harmony Analog, Isolated Analog Converter, , 0...500V to 0…10V or 4...20mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This voltage/current converter is part of the range of interfaces Harmony Analog.Conforming to IEC standards, UL and CSA certified, this converter is suitable for universal use.It can be mounted on 35mm DIN rail or fixed by screws on a mounting plate.This cost effective converter converts a 050 V, 0300 V, 0500 V AC/DC signal to a switchable 010 V, 10 V, 020 mA or 420 mA signal.Its supply voltage is 24V DC, isolated.It also allows the connection distance between a sensor and the measurement acquisition device to be increased.It weighs 150g and its dimensions are, 25mm wide, 78mm high, 80mm deep.
Product Details
Activity | IDSIG |
---|---|
Part Number | RMCV60BD |
Green Premium Label | No |
Show Accessory | No |
Product Type | Isolated Analog Converter |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account