
calcActive())">
Harmony, Modular 3 Phase Supply Control Relay, 5A, 2CO, 380...480V AC
RM22TA33
SGDÂ 242.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM22TA33
Harmony, Modular 3 Phase Supply Control Relay, 5A, 2CO, 380...480V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Modular 3 Phase Supply Control Relay, 5A, 2CO, 380...480V AC
SGDÂ 242.60
Description
This Harmony RM22TA asymmetry control relay allows monitoring of power supply circuits in 3-phase networks.This modular 3-phase control relay is ideal for monitoring of electrical values in industrial and building control panels.It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water.It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device.It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers.It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting.Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.
Product Details
Activity | IDSIG |
---|---|
Part Number | RM22TA33 |
Green Premium Label | No |
Country of Origin | Indonesia |
Show Accessory | No |
Product Type | Supply Control Relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account