
calcActive())">
Harmony, Miniature Plug in Timing Relay, 5A, 2CO, 0.1s..100h, on Delay, 24V DC
REXL2TMBD
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

REXL2TMBD
Harmony, Miniature Plug in Timing Relay, 5A, 2CO, 0.1s..100h, on Delay, 24V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony REXL timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 5A, is 21mm wide and can be supplied with 24V DC.It is a plug-in device, meaning it is quick and easy to install with the need for tools.It also offers a sealable cover, simple and precise settings with rotary trimmers.It is designed for socket plug in, this allows quick and easy installation and minimizes set up and repair time.Status display with 2 LEDs, visually inspect the status of you system without specialized tools.
Product Details
Activity | IDSIG |
---|---|
Part Number | REXL2TMBD |
Green Premium Label | No |
Show Accessory | No |
Product Type | Miniature Plug-in Timing Relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account