calcPageSize())"
/>
calcActive())">
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
ABLP1A24062
SGDÂ 156.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ABLP1A24062
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
SGDÂ 156.80
Description
This Modicon ABLP regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 120V AC or 200 to 240V AC, a rated output current of 6.2A at 24V DC and a rated power of 150W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It provides a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected It has LED diagnostics indicator available in the front for troubleshooting instantly. Its width is 159mm, its height is 30mm, its depth is 97mm. It weighs 0.360kg. It is certified with CB-Scheme, cULus Listed, cURus recognized, RCM and EAC. It is a power supply for commercial use, panel mount; It is compatible with ABLPA01 mounting plate. It installs on panel on side or on base with mounting plate fixing by screw. ABLP power supplies bring energy to your automated systems. ABLP power supplies are designed for simple and repetitive machines, dedicated power supplies are particularly quality/price competitive due to their simplicity and compactness. The main applications to use Modicon ABLP power supply are lifts, display panels, escalators, carwash, foodstuff ovens, etc.
Product Details
| Part Number | ABLP1A24062 |
|---|---|
| Green Premium Label | No |
| Country of Origin | China |
| Show Accessory | No |
| Product Type | Regulated Power Supply |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account