
calcActive())">
Push button head, Harmony XB4, metal, flush, red, 22mm, spring return, unmarked
ZB4BA4
SGDÂ 7.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BA4
Push button head, Harmony XB4, metal, flush, red, 22mm, spring return, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button head, Harmony XB4, metal, flush, red, 22mm, spring return, unmarked
SGDÂ 7.60
Description
This Harmony XB4, red button head operates with a spring return mechanism. This button head provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BA4 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Push Button Head |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account