pressure switch XMLA 10 bar - fixed scale 1 threshold - 1 C/O
Description
- This XMLA electromechanical pressure switch has a fixed differential for detection of a single threshold and a zinc alloy body with a range scale window.
- This pressure switch is designed for detection of a single pressure threshold in air, fresh water, hydraulic oils, corrosive fluids and viscous products up to 70°C.
- It is fixed directly on tubage.
- It provides zinc alloy enclosure for robust performance.
- 5 million cycles mechanical durability for minimum required maintenance on your pressurized fluid circuits.
- It complies with CCC, EN/IEC 60947-5-1, CSA C22.2 No.14, LROS, UL 508, EAC, BV.
Product Details
Activity | IDSEN |
---|---|
Part Number | XMLA010A2S11 |
Green Premium Label | No |
Product Type | Pressure Switch |