
calcActive())">
pilot light, Harmony XB5, grey plastic, green, 22mm, universal LED, plain lens, 24V AC DC
XB5AVB3
SGDÂ 18.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AVB3
pilot light, Harmony XB5, grey plastic, green, 22mm, universal LED, plain lens, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
pilot light, Harmony XB5, grey plastic, green, 22mm, universal LED, plain lens, 24V AC DC
SGDÂ 18.20
Description
This Harmony XB5, plain lens modular green pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AVB3 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Pilot Light |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account