calcPageSize())"
/>
calcActive())">
Pilot light, Harmony XB4,metal, white, 22mm, universal LED, plain lens, 230...240V AC
XB4BVM1
SGDÂ 33.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB4BVM1
Pilot light, Harmony XB4,metal, white, 22mm, universal LED, plain lens, 230...240V AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, Harmony XB4,metal, white, 22mm, universal LED, plain lens, 230...240V AC
SGDÂ 33.60
Description
This Harmony XB4 plain lens modular white pilot light is supplied with 230V to 240V AC, uses an integral LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB4BVM1 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Pilot Light |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account