
calcActive())">
Loading...
All Sellers

DL1BDB5
ORANGE LED 24V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ORANGE LED 24V
SGDÂ 73.70
Description
This Harmony spare protected LED bulb provides a steady orange light. This spare integral LED bulb is a lighting accessory for beacon and indicator bank. It is supplied with 24V AC/DC. Its simple and modular design allows easy installation, and its high brightness enables easy identification of function and operation mode, even in brightly lit environments. It also features high endurance LED lighting for less replacement and process downtimes. It weighs 15g. It is compatible with Harmony XVD, Harmony XVP, and Harmony XVB. It is sold in lots of 10.
Product Details
Part Number | DL1BDB5 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | LED Bulb |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account