
calcActive())">
network switch, Modicon Networking, basic managed, 6 ports for copper, 2 ports for fiber optic, multimode
TCSESB083F2CU0
SGDÂ 2,319.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TCSESB083F2CU0
network switch, Modicon Networking, basic managed, 6 ports for copper, 2 ports for fiber optic, multimode
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
network switch, Modicon Networking, basic managed, 6 ports for copper, 2 ports for fiber optic, multimode
SGDÂ 2,319.90
Description
This product is part of the Modicon Networking range, an offer of Modicon Basic Managed Switch. This managed switch comes with Ethernet TCP/IP protocol. It comes with 6 copper cable transmission ports and 2 ports for multimode fiber optic. These basic managed switch modules are the cost performance options, suitable for single ring connection to DIO, HMI, SCADA and connecting multiple control systems. This product works at a power consumption of 8W and a rated voltage of 12 to 24V DC. It has a removable 6-pin power supply connector. Its dimensions are 74mm (width) x 131mm (height) x 111mm (depth) and weighs 0.41 kg. Along with RSTP, it also supports MRP protocol. It offers multicast protocols, time synchronization protocols, and port mirroring. These switches are applicable to mid size control systems connecting to larger networks, over long distances. It is CE, UL, RCM, EAC, UKCA certified and conforms to UL 508 and EN/IEC 61131 standards. It is designed to be mounted on a 35mm symmetrical DIN rail. It provides low power consumption and compact footprint. It also provides simple connectivity for multiple Ethernet device. The Modicon Networking range offers you a smart and flexible way to integrate Ethernet solutions into your operation, from the device level to the control network and to your corporate network.
Product Details
Part Number | TCSESB083F2CU0 |
---|---|
Green Premium Label | No |
Country of Origin | Germany |
Product Type | Connexium Basic Managed Switch |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account