calcPageSize())"
/>
calcActive())">
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 50kA, magnetic, EverLink terminals
GV4LE115N
SGDÂ 486.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GV4LE115N
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 50kA, magnetic, EverLink terminals
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 50kA, magnetic, EverLink terminals
SGDÂ 486.40
Description
TeSys GV motor circuit breaker, 3 poles (3P), 115A/690V, for protection of 3-phase motors 37-55kW@400V. It provides magnetic protection, breaking capacity Icu 50kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Magnetic protection adjustable by dial, setting range 6-14 In. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). To be used in association with a class 10 or 20 thermal overload relay to complete motor protection. Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
| Part Number | GV4LE115N |
|---|---|
| Green Premium Label | No |
| Country of Origin | Poland |
| Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account