
calcActive())">
Motor circuit breaker,TeSys Deca frame 3,3P,48-65A,thermal magnetic,lugs terminals
GV3P656
SGDÂ 358.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV3P656
Motor circuit breaker,TeSys Deca frame 3,3P,48-65A,thermal magnetic,lugs terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker,TeSys Deca frame 3,3P,48-65A,thermal magnetic,lugs terminals
SGDÂ 358.00
Description
TeSys GV motor circuit breaker, 3 poles (3P), 65A/690V, for 3-phase motor applications 30kW@400V. It provides a thermal-magnetic protection with a thermal setting range 48-65A, magnetic tripping at 15xIn, high breaking capacity Icu 50kA@400V. Connection by bars or lugs. Start-stop control by rotary knob guaranteed for 50 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | GV3P656 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account