
calcActive())">
Motor circuit breaker,TeSys Deca frame 2,3P,20-25A,thermal magnetic,push button,lugs terminals
GV2ME226
SGDÂ 149.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2ME226
Motor circuit breaker,TeSys Deca frame 2,3P,20-25A,thermal magnetic,push button,lugs terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker,TeSys Deca frame 2,3P,20-25A,thermal magnetic,push button,lugs terminals
SGDÂ 149.30
Description
TeSys GV motor circuit breaker, 3 poles (3P), 25A/690V, for 3-phase motor applications 11kW@400V. It provides a thermal-magnetic protection with a thermal setting range 20-25A, magnetic tripping at 13xIn, high breaking capacity Icu 15kA@400V. Connection by lugs. Start-stop control by push-button guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | GV2ME226 |
---|---|
Green Premium Label | No |
Country of Origin | Thailand |
Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account