calcPageSize())"
/>
calcActive())">
Motor circuit breaker,TeSys Deca frame 2,3P,13-18A,thermal magnetic,push button,spring terminals
GV2ME203
SGDÂ 158.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GV2ME203
Motor circuit breaker,TeSys Deca frame 2,3P,13-18A,thermal magnetic,push button,spring terminals
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker,TeSys Deca frame 2,3P,13-18A,thermal magnetic,push button,spring terminals
SGDÂ 158.90
Description
TeSys GV motor circuit breaker, 3 poles (3P), 18A/690V, for 3-phase motor applications 7.5kW@400V. It provides a thermal-magnetic protection with a thermal setting range 13-18A, magnetic tripping at 13xIn, high breaking capacity Icu 15kA@400V. Connection by spring terminals. Start-stop control by push-button guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
| Activity | PPCTR |
|---|---|
| Part Number | GV2ME203 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Motor Circuit Breaker |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account