
calcActive())">
Motor circuit breaker,TeSys Deca,3P,0.25-0.4A,thermal magnetic,screw clamp terminals,toggle handle
GV2RT03
SGDÂ 116.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2RT03
Motor circuit breaker,TeSys Deca,3P,0.25-0.4A,thermal magnetic,screw clamp terminals,toggle handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker,TeSys Deca,3P,0.25-0.4A,thermal magnetic,screw clamp terminals,toggle handle
SGDÂ 116.70
Description
TeSys GV motor circuit breaker, 3 poles (3P), 0.4A/690V, for high starting current peak motor applications 0.06-0.09kW@400V. It provides a thermal-magnetic protection with a thermal setting range 0.25-0.40A, a magnetic tripping level at 20xIn, high breaking capacity Icu 100kA. Connection by screw clamp terminals. Start-stop control by toggle guaranteed for 100 000 cycles AC-3. It can be used for protection of 3-phase transformer applications. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | GV2RT03 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account