motion servo drive, Lexium 32, 3A, single phase, supply voltage 115 to 230V, 0.3 to 0.5kW
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
motion servo drive, Lexium 32, 3A, single phase, supply voltage 115 to 230V, 0.3 to 0.5kW
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range of product | LEXIUM 32 |
|---|---|
| Device short name | LXM32S |
| Product or component type | MOTION SERVO DRIVE |
| Format of the drive | BOOK |
| Network number of phases | SINGLE PHASE |
| [Us] rated supply voltage | 100...120 V - 15...10 %200...240 V - 15...10 % |
| Supply voltage limits | 85…132 V170…264 V |
| Supply frequency | 50/60 HZ - 5...5 % |
| Network frequency | 47.5...63 HZ |
| EMC filter | INTEGRATED |
| Continuous output current | 3 A AT 8 KHZ |
| Output current 3s peak | 6 A AT 115 V FOR 5 S9 A AT 230 V FOR 5 S |
| Continuous power | 400 W AT 115 V900 W AT 230 V |
| Nominal power | 0.3 KW AT 115 V 8 KHZ0.5 KW AT 230 V 8 KHZ |
| Line current | 5.2 A 90 % AT 115 V, WITH EXTERNAL LINE CHOKE OF 2 MH6.3 A 107 % AT 230 V, WITH EXTERNAL LINE CHOKE OF 2 MH5.4 A 159 % AT 115 V, WITHOUT LINE CHOKE4.5 A 166 % AT 230 V, WITHOUT LINE CHOKE |
| Switching frequency | 8 KHZ |
| Overvoltage category | III |
| Maximum leakage current | 30 MA |
| Electrical isolation | BETWEEN POWER AND CONTROL |
| Type of cable | SINGLE-STRAND IEC CABLE (TEMPERATURE: 50 °C) COPPER 90 °C XLPE/EPR |
| Electrical connection | TERMINAL, CLAMPING CAPACITY: 3 MM², AWG 12 (CN8) |
| Tightening torque | CN8: 0.5 N.M |
| Discrete input number | 2 CAPTURE DISCRETE INPUT(S) |
| Discrete input type | CAPTURE (CAP TERMINALS) |
| Sampling duration | 0.25 MS |
| Discrete input voltage | 24 V DC FOR CAPTURE |
| Discrete input logic | POSITIVE (COMPLIMENT OF STO_A, COMPLIMENT OF STO_B) AT STATE 0: < 5 V AT STATE 1: > 15 V CONFORMING TO EN/IEC 61131-2 TYPE 1 |
| Discrete output number | 3 |
| Discrete output type | LOGIC OUTPUT(S) (DO)24 V DC |
| Discrete output logic | POSITIVE OR NEGATIVE (DO) CONFORMING TO EN/IEC 61131-2 |
| Braking current | 50 MA |
| Response time on output | 250 µS (DO) FOR DISCRETE OUTPUT(S) |
| Safety function | STO (SAFE TORQUE OFF), INTEGRATED |
| Safety level | SIL 3 CONFORMING TO EN/IEC 61508 |
| Communication interface | SERCOS III, INTEGRATED |
| Status LED | 1 LED (RED) SERVO DRIVE VOLTAGE |
| Signalling function | DISPLAY OF FAULTS 7 SEGMENTS |
| Marking | CE |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product compatibility | Servo motor BMH (70 mm, 1 motor stacks) |
| Width | 68 MM |
| Height | 270 MM |
| Depth | 237 MM |
| Product weight | 1.8 KG |
| Electromagnetic compatibility | CONDUCTED EMC CONFORMING TO EN 55011 CLASS A GROUP 1 |
| Standards | EN/IEC 61800-3 |
| Product certifications | CSA |
| IP degree of protection | IP20 CONFORMING TO EN/IEC 60529 |
| Vibration resistance | 1 GN (F= 13…150 HZ) CONFORMING TO EN/IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO EN/IEC 60028-2-27 |
| Pollution degree | 2 CONFORMING TO EN/IEC 61800-5-1 |
| Environmental characteristic | CLASSES 3C1 CONFORMING TO IEC 60721-3-3 |
| Relative humidity | CLASS 3K3 (5 TO 85 %) WITHOUT CONDENSATION CONFORMING TO IEC 60721-3-3 |
| Ambient air temperature for operation | 0…50 °C conforming to UL |
| Ambient air temperature for storage | -25…70 °C |
| Type of cooling | NATURAL CONVECTION |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.6 CM |
| Package 1 Width | 27.5 CM |
| Package 1 Length | 33 CM |
| Package 1 Weight | 2.37 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 2 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.529 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 16 |
| Package 3 Height | 80 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 60 CM |
| Package 3 Weight | 52.124 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 796 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21.8055367435 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.3057820785 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0142229881 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 772.5371024735 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 773 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.1064553314 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | C0961927-b9e6-4f64-bd63-334df07b6de6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range of product | LEXIUM 32 |
|---|---|
| Device short name | LXM32S |
| Product or component type | MOTION SERVO DRIVE |
| Format of the drive | BOOK |
| Network number of phases | SINGLE PHASE |
| [Us] rated supply voltage | 100...120 V - 15...10 %200...240 V - 15...10 % |
| Supply voltage limits | 85…132 V170…264 V |
| Supply frequency | 50/60 HZ - 5...5 % |
| Network frequency | 47.5...63 HZ |
| EMC filter | INTEGRATED |
| Continuous output current | 3 A AT 8 KHZ |
| Output current 3s peak | 6 A AT 115 V FOR 5 S9 A AT 230 V FOR 5 S |
| Continuous power | 400 W AT 115 V900 W AT 230 V |
| Nominal power | 0.3 KW AT 115 V 8 KHZ0.5 KW AT 230 V 8 KHZ |
| Line current | 5.2 A 90 % AT 115 V, WITH EXTERNAL LINE CHOKE OF 2 MH6.3 A 107 % AT 230 V, WITH EXTERNAL LINE CHOKE OF 2 MH5.4 A 159 % AT 115 V, WITHOUT LINE CHOKE4.5 A 166 % AT 230 V, WITHOUT LINE CHOKE |
| Switching frequency | 8 KHZ |
| Overvoltage category | III |
| Maximum leakage current | 30 MA |
| Electrical isolation | BETWEEN POWER AND CONTROL |
| Type of cable | SINGLE-STRAND IEC CABLE (TEMPERATURE: 50 °C) COPPER 90 °C XLPE/EPR |
| Electrical connection | TERMINAL, CLAMPING CAPACITY: 3 MM², AWG 12 (CN8) |
| Tightening torque | CN8: 0.5 N.M |
| Discrete input number | 2 CAPTURE DISCRETE INPUT(S) |
| Discrete input type | CAPTURE (CAP TERMINALS) |
| Sampling duration | 0.25 MS |
| Discrete input voltage | 24 V DC FOR CAPTURE |
| Discrete input logic | POSITIVE (COMPLIMENT OF STO_A, COMPLIMENT OF STO_B) AT STATE 0: < 5 V AT STATE 1: > 15 V CONFORMING TO EN/IEC 61131-2 TYPE 1 |
| Discrete output number | 3 |
| Discrete output type | LOGIC OUTPUT(S) (DO)24 V DC |
| Discrete output logic | POSITIVE OR NEGATIVE (DO) CONFORMING TO EN/IEC 61131-2 |
| Braking current | 50 MA |
| Response time on output | 250 µS (DO) FOR DISCRETE OUTPUT(S) |
| Safety function | STO (SAFE TORQUE OFF), INTEGRATED |
| Safety level | SIL 3 CONFORMING TO EN/IEC 61508 |
| Communication interface | SERCOS III, INTEGRATED |
| Status LED | 1 LED (RED) SERVO DRIVE VOLTAGE |
| Signalling function | DISPLAY OF FAULTS 7 SEGMENTS |
| Marking | CE |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product compatibility | Servo motor BMH (70 mm, 1 motor stacks) |
| Width | 68 MM |
| Height | 270 MM |
| Depth | 237 MM |
| Product weight | 1.8 KG |
| Electromagnetic compatibility | CONDUCTED EMC CONFORMING TO EN 55011 CLASS A GROUP 1 |
| Standards | EN/IEC 61800-3 |
| Product certifications | CSA |
| IP degree of protection | IP20 CONFORMING TO EN/IEC 60529 |
| Vibration resistance | 1 GN (F= 13…150 HZ) CONFORMING TO EN/IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO EN/IEC 60028-2-27 |
| Pollution degree | 2 CONFORMING TO EN/IEC 61800-5-1 |
| Environmental characteristic | CLASSES 3C1 CONFORMING TO IEC 60721-3-3 |
| Relative humidity | CLASS 3K3 (5 TO 85 %) WITHOUT CONDENSATION CONFORMING TO IEC 60721-3-3 |
| Ambient air temperature for operation | 0…50 °C conforming to UL |
| Ambient air temperature for storage | -25…70 °C |
| Type of cooling | NATURAL CONVECTION |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.6 CM |
| Package 1 Width | 27.5 CM |
| Package 1 Length | 33 CM |
| Package 1 Weight | 2.37 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 2 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 5.529 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 16 |
| Package 3 Height | 80 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 60 CM |
| Package 3 Weight | 52.124 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 796 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 21.8055367435 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.3057820785 |
| Carbon footprint of the distribution phase [A4] | 0.3 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0142229881 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 772.5371024735 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 773 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.1064553314 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | C0961927-b9e6-4f64-bd63-334df07b6de6 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |