
calcActive())">
Momentary switch, Vivace E, 10A, 250V, 1 gang, white
KBN31PR_WE
SGDÂ 2.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBN31PR_WE
Momentary switch, Vivace E, 10A, 250V, 1 gang, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Momentary switch, Vivace E, 10A, 250V, 1 gang, white
SGDÂ 2.90
Description
Elevate your experience with the Vivace E Momentary switch by Schneider Electric, a product featuring refined control options and a modern design. The rated operating voltage is 250V at 50/60Hz, with a rated current of 10A. The device is designed for seamless flush mounting, ensuring a sleek and integrated installation. The dimensions of the product are (W) 86mm x (H) 86mm x (D) 36.8mm. It is made of polycarbonate, and the color of the product is white with a glossy surface finish. The product can operate in temperatures from -5°C to +50°C and can be stored in temperatures from -5°C to +60°C. It reaches an IP20 degree of protection. Vivace E features a minimalist design with a frameless panel and curved corners that seamlessly blend into your wall. The range product features fits into different home interiors. The product complies with IEC 60669-1 standard.
Product Details
Green Premium Label | No |
---|---|
height | 3.61 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account