
calcActive())">
Modicon MC80, Controller, 8 DI, 12 DO, 4 AI
BMKC8020301
SGDÂ 2,289.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMKC8020301
Modicon MC80, Controller, 8 DI, 12 DO, 4 AI
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modicon MC80, Controller, 8 DI, 12 DO, 4 AI
SGDÂ 2,289.70
Description
This controller is part of the Modicon MC80 range, an offer of powerful and cost-effective all-in-one compact controllers. The controller features 8 discrete inputs, 12 discrete outputs, and 4 analog inputs. It integrates 4 channels for analog inputs in addition to discrete I/O channels. It features a dual Ethernet port with embedded switch to create flexible and scalable architectures without external switches. The MC80 controller has a Modbus Serial link port for easy integration of local instrumentation or a portable HMI. It weighs 1.05kg. This product is certified by CE, CSA No 213 Class I Division 2, UL, IEC, and CSA. The MC80 PLC is compatible with the BMXFTB terminal blocks with 20 or 28 pins Modicon MC80 provides optimized operation, withstanding extreme conditions with high reliability and performance.
Product Details
Part Number | BMKC8020301 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Processor Module |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account