calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Miniature plug in relay, Harmony, 6A, 4CO, lockable test button, 120V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | MINIATURE RELAY |
| Contacts type and composition | 4 C/O |
| status LED | WITHOUT |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 120 V AC 50/60 HZ |
| [Ithe] conventional enclosed thermal current | 6 A |
| Continuous output current | 5 A |
| [Uimp] rated impulse withstand voltage | 2.5 KV DURING 1.2/50 µS |
| [Ie] rated operational current | 3 A AT 28 V (DC) NC CONFORMING TO IEC3 A AT 250 V (AC) NC CONFORMING TO IEC6 A AT 28 V (DC) NO CONFORMING TO IEC6 A AT 250 V (AC) NO CONFORMING TO IEC6 A AT 277 V (AC) CONFORMING TO UL8 A AT 30 V (DC) CONFORMING TO UL |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Average coil consumption in VA | 1.2 AT 60 HZ |
| Rated operational voltage limits | 96...132 V AC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Average consumption | 1.2 VA AT 60 HZ |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.15 UC |
| Load current | 6 A AT 250 V AC6 A AT 28 V DC |
| Operating time | 20 MS |
| Maximum switching capacity | 1500 VA/168 W |
| Average resistance | 4430 OHM AT 20 °C +/- 15 % |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| CAD overall height | 79 MM |
| CAD overall depth | 78.45 MM |
| reset time | 20 MS |
| Dielectric strength | 1300 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2000 V AC BETWEEN COIL AND CONTACT WITH BASIC INSULATION2000 V AC BETWEEN POLES WITH BASIC INSULATION |
| Compatibility code | RXM |
| Protection category | RT I |
| Pollution degree | 2 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.037 KG |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | UL 508IEC 61810-1CSA C22.2 NO 14 |
| Product certifications | ULLloyd'sCECSAGOSTIECEE CB Scheme |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION5 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN FOR IN OPERATION30 GN FOR NOT OPERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.100 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 33.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.000 CM |
| Package 2 Width | 10.200 CM |
| Package 2 Length | 12.500 CM |
| Package 2 Weight | 364.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.198 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 18 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2769140373 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0045157932 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002140314 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17.7011382857 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0045783488 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RXM SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | MINIATURE RELAY |
| Contacts type and composition | 4 C/O |
| status LED | WITHOUT |
| Control type | LOCKABLE TEST BUTTON |
| [Uc] control circuit voltage | 120 V AC 50/60 HZ |
| [Ithe] conventional enclosed thermal current | 6 A |
| Continuous output current | 5 A |
| [Uimp] rated impulse withstand voltage | 2.5 KV DURING 1.2/50 µS |
| [Ie] rated operational current | 3 A AT 28 V (DC) NC CONFORMING TO IEC3 A AT 250 V (AC) NC CONFORMING TO IEC6 A AT 28 V (DC) NO CONFORMING TO IEC6 A AT 250 V (AC) NO CONFORMING TO IEC6 A AT 277 V (AC) CONFORMING TO UL8 A AT 30 V (DC) CONFORMING TO UL |
| Minimum switching capacity | 170 MW AT 10 MA, 17 V |
| Electrical durability | 100000 CYCLES FOR RESISTIVE LOAD |
| Average coil consumption in VA | 1.2 AT 60 HZ |
| Rated operational voltage limits | 96...132 V AC |
| [Ui] rated insulation voltage | 250 V CONFORMING TO IEC300 V CONFORMING TO CSA300 V CONFORMING TO UL |
| Average consumption | 1.2 VA AT 60 HZ |
| Maximum switching voltage | 250 V CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.15 UC |
| Load current | 6 A AT 250 V AC6 A AT 28 V DC |
| Operating time | 20 MS |
| Maximum switching capacity | 1500 VA/168 W |
| Average resistance | 4430 OHM AT 20 °C +/- 15 % |
| Mechanical durability | 10000000 CYCLES |
| Safety reliability data | B10D = 100000 |
| Utilisation coefficient | 20 % |
| CAD overall height | 79 MM |
| CAD overall depth | 78.45 MM |
| reset time | 20 MS |
| Dielectric strength | 1300 V AC BETWEEN CONTACTS WITH MICRO DISCONNECTION2000 V AC BETWEEN COIL AND CONTACT WITH BASIC INSULATION2000 V AC BETWEEN POLES WITH BASIC INSULATION |
| Compatibility code | RXM |
| Protection category | RT I |
| Pollution degree | 2 |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Contacts material | AGNI |
| Shape of pin | FLAT (FASTON TYPE) |
| Net weight | 0.037 KG |
| Ambient air temperature for operation | -40…55 °C |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | UL 508IEC 61810-1CSA C22.2 NO 14 |
| Product certifications | ULLloyd'sCECSAGOSTIECEE CB Scheme |
| Ambient air temperature for storage | -40…85 °C |
| Vibration resistance | 3 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES IN OPERATION5 GN, AMPLITUDE = +/- 1 MM (F = 10…150 HZ)5 CYCLES NOT OPERATING |
| Shock resistance | 10 GN FOR IN OPERATION30 GN FOR NOT OPERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.100 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 4.800 CM |
| Package 1 Weight | 33.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.000 CM |
| Package 2 Width | 10.200 CM |
| Package 2 Length | 12.500 CM |
| Package 2 Weight | 364.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 9.198 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 18 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2769140373 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0045157932 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0002140314 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 17.7011382857 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 18 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0045783488 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |