calcPageSize())"
/>
calcActive())">
Miniature plug in relay, Harmony, 3A, 4CO, with LED, lockable test button, 24V DC
RXM4GB2BD
SGDÂ 22.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RXM4GB2BD
Miniature plug in relay, Harmony, 3A, 4CO, with LED, lockable test button, 24V DC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature plug in relay, Harmony, 3A, 4CO, with LED, lockable test button, 24V DC
SGDÂ 22.60
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay (gold plated contact) with current rating of 3A, control circuit voltage of 24 V DC. It also offers one-step loackable test button and mechanical indicator for contact status. The testbutton is activated momentarily by pushing the blue pushbutton on the front and locked by flipping up the green part. The mechanical indicator is next to the testbutton, where an orange flag indicates the relay contact status. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor control, PLC Interfaces, power supplies, building equipment, especially those requiring low level contacts. It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | RXM4GB2BD |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Product Type | Miniature Plug In Relay |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account