Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 6A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
SKU :
A9F74206
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 34.70
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- iC60N - miniature circuit breaker - 2P - 6A - C curve
Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 6A, C curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
SGDÂ 34.70
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F74206 |
| Green Premium Label | No |
| Country of Origin | India |
| Product Type | Miniature Circuit-Breaker |
| tax text on product card | Excl. GST |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Part Number | A9F74206 |
| Green Premium Label | No |
| Country of Origin | India |
| Product Type | Miniature Circuit-Breaker |
| tax text on product card | Excl. GST |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account