calcPageSize())"
/>
calcActive())">
mini contactor, TeSys SK, 2P(2NO), AC-1, 690V 12A, 12V DC coil
LP1SK0600JD
SGDÂ 75.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LP1SK0600JD
mini contactor, TeSys SK, 2P(2NO), AC-1, 690V 12A, 12V DC coil
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
mini contactor, TeSys SK, 2P(2NO), AC-1, 690V 12A, 12V DC coil
SGDÂ 75.10
Description
TeSys SK mini-contactor, 2 poles (2NO), for non inductive load applications up to 12A/690V AC-1, and for 1-phase motor control applications up to 6A/690V AC-3 (for 3-phase motors an add-on contact block LA1SK must be mounted on contactor). It provides a 12V DC control circuit with no inrush consumption, connection by screw clamp terminals. For operating rates until 1200 cycles/hour and ambient temperature -20/+50°C, it procures high reliability and durability. Compact (27mm width), for clipping on a 35mm DIN rail. Add-on contact blocks LA1SK (power pole, instantaneous auxiliary contacts) and suppressor modules LA4SK available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
| Part Number | LP1SK0600JD |
|---|---|
| Green Premium Label | No |
| Country of Origin | Czechia |
| Product Type | Mini Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account