calcPageSize())"
/>
calcActive())">
TeSys Deca, Thermal Overload Relay, 690VAC, 0.63 to 1A, 1NO+1NC, Class 10A, Screw Clamp
LRD05
SGDÂ 50.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LRD05
TeSys Deca, Thermal Overload Relay, 690VAC, 0.63 to 1A, 1NO+1NC, Class 10A, Screw Clamp
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca, Thermal Overload Relay, 690VAC, 0.63 to 1A, 1NO+1NC, Class 10A, Screw Clamp
SGDÂ 50.30
Description
TeSys LRD thermal overload relay, 1A/690V, thermal setting range 0.63-1A, tripping class 10A, for protection of 3-phase motors 0.25-0.37kW@400V.Differential device with phase failure (loss).It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling.Settings are protected by a transparent cover lockable by sealing.Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38.Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately).Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
| Activity | PPCTR |
|---|---|
| Part Number | LRD05 |
| Green Premium Label | No |
| Country of Origin | Thailand |
| Show Accessory | No |
| Product Type | Thermal Overload Relays |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account