Limit switch lever, Limit switches XC Standard, ZCKY, steel roller variable length, -40...120 °C
SKU :
ZCKY43
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
SGD 0.00
Out of stock
- Description
- Specifications
- Documents
- Reviews
Description
- ZC products are part of the XC standard range, an offer of limit switches.
- The ZCKY43 is a limit switch lever compatible with the ranges XCKS, XCKL, XCKJ, and XCKM.
- This limit switch lever is made of a steel roller variable length, it can operate in a temperature range between -40°C and +120°C, and can be actuated by 30° cam.
- This limit switch lever is made of metal.
- This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
- The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.
Overview
| Activity | IDSEN |
|---|---|
| Part Number | ZCKY43 |
| Green Premium Label | No |
| Product Type | Limit Switch Lever |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
- ZC products are part of the XC standard range, an offer of limit switches.
- The ZCKY43 is a limit switch lever compatible with the ranges XCKS, XCKL, XCKJ, and XCKM.
- This limit switch lever is made of a steel roller variable length, it can operate in a temperature range between -40°C and +120°C, and can be actuated by 30° cam.
- This limit switch lever is made of metal.
- This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
- The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.
Overview
| Activity | IDSEN |
|---|---|
| Part Number | ZCKY43 |
| Green Premium Label | No |
| Product Type | Limit Switch Lever |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account