
calcActive())">
Limit switch contact block, Limit switches XC Standard, 2NC, slow break, simultaneous
XE2NP2141
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XE2NP2141
Limit switch contact block, Limit switches XC Standard, 2NC, slow break, simultaneous
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- This product is part of the XC Standard range, an offer of limit switches.
- This contact block is compatible with XCKP, XCKM, XCKJ, XCKD, XCKS, and XCKL limit switch ranges.
- The XE2NP2141 has 2 poles, two normally closed with simultaneous slow-break silver plated contacts contacts.
- It is powered by screw-clamp terminals (clamping capacity: 1 x 0.5…2 x 2.5mm²) and its minimum actuation speed is 6m/min.
- It offers an electrical durability of 5 million operating cycles.
- It is furnished with screw clamp terminals for electrical connection.
- It offers long electrical durability of about 5 million cycles.
- This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
- It is compatible with XCKP, XCKM, XCKJ, XCKD, XCKS and XCKL limit switches.
- It is associated with ZCKJ7, ZCKS7, ZCKL7, ZCD27, ZCKJ7D, ZCKM7 and ZCP27 bodies.
- Limit switch components give you the possibility to assemble the product that best suits your needs or repair your current devices.
- The IEC limit switch offers a positive opening on all snap contacts, for safer machinery.
- The switch is available with modular design for easier maintenance.
Product Details
Activity | IDSEN |
---|---|
Part Number | XE2NP2141 |
Green Premium Label | No |
Product Type | Limit Switch Contact Block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account