 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 2C/O, snap action, Pg13
            
                ZCKJ2            
        
                
                
                
                        SGD 0.00                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    ZCKJ2                
                
                
                    Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 2C/O, snap action, Pg13                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free Shipping | 
No sellers found for this product.
                                Out of stock                            
                        
                                    Description
- ZC products are part of the XC standard range, an offer of limit switches.
- The ZCKJ2 is a limit switch body compatible with the range XCKJ.
- This limit switch body has 2 change-over snap action silver plated contacts, and its minimum actuation speed is 0.01m/min.
- It connects through screw-clamp terminals (clamping capacity: 1 x 0.75...2 x 1.5mm²) and it has 1 entry tapped for Pg 13.5 cable gland.
- This limit switch body is made of metal and it weighs 0.31kg.
- This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
- The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.
Product Details
| Activity | IDSEN | 
|---|---|
| Part Number | ZCKJ2 | 
| Green Premium Label | No | 
| Product Type | Limit Switch Body | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account