Limit switch body, Limit switches XC Standard, ZCKJ, fixed, w/o display, 1NC+1 NO, snap action, Pg13
SKU :
ZCKJ1
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
SGDÂ 0.00
Out of stock
- Description
- Specifications
- Documents
- Reviews
Description
- ZC products are part of the XC standard range, an offer of limit switches.
- The ZCKJ1 is a limit switch body compatible with the range XCKJ.
- This limit switch body has 1 normally closed + 1 normally open snap action silver plated contacts, and its minimum actuation speed is 0.01m/min.
- It connects through screw-clamp terminals (clamping capacity: 1 x 0.34...2 x 1.5mm²) and it has 1 entry tapped for Pg 13.5 cable gland.
- This limit switch body is made of metal and it weighs 0.34kg.
- This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
- The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.
Overview
| Activity | IDSEN |
|---|---|
| Part Number | ZCKJ1 |
| Green Premium Label | No |
| Product Type | Limit Switch Body |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
- ZC products are part of the XC standard range, an offer of limit switches.
- The ZCKJ1 is a limit switch body compatible with the range XCKJ.
- This limit switch body has 1 normally closed + 1 normally open snap action silver plated contacts, and its minimum actuation speed is 0.01m/min.
- It connects through screw-clamp terminals (clamping capacity: 1 x 0.34...2 x 1.5mm²) and it has 1 entry tapped for Pg 13.5 cable gland.
- This limit switch body is made of metal and it weighs 0.34kg.
- This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
- The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.
Overview
| Activity | IDSEN |
|---|---|
| Part Number | ZCKJ1 |
| Green Premium Label | No |
| Product Type | Limit Switch Body |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account