
calcActive())">
Light block with body fixing collar, Harmony XB4, metal, blue, integral LED, 24V AC DC, 2NO
ZB4BW0B63
SGDÂ 27.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW0B63
Light block with body fixing collar, Harmony XB4, metal, blue, integral LED, 24V AC DC, 2NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Light block with body fixing collar, Harmony XB4, metal, blue, integral LED, 24V AC DC, 2NO
SGDÂ 27.50
Description
This Harmony XB4, light block with body/fixing collar is blue, operates with an integral LED. It has 2 x NO contacts and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BW0B63 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Light Block with Body Fixing Collar |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account