Lexium 28 Servo Drives & Motors Set B (LXM28EU07M3X + BCH2HF0731CA5C)

Lexium28ServoDrivesMotorsSetB
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Lexium 28 servo drives & Lexium BCH2 servo motors are the Optimized servo bundles for compact machines. Lexium 28 & Lexium BCH2 are optimized bundles for easy integration into machines, embedding communication interfaces, safety functions and DC bus sharing. This product is part of the Lexium 28 range, an offer of servo drives from 0.05kW to 4.5kW. The motion servo drive features EMC filter, integrated EtherCAT interface 7-segment display with 5 buttons. It is a motion servo drive with a rated supply voltage of 220V (three phase/single phase), an output current of 2.6A, nominal power of 400W and continuous power of 400W. It is furnished with spring terminal electrical connection and RJ45 connectors (CN4) for EtherCAT. This brushless servo motor features maximum mechanical speed of 5000RPM, a key shaft end, without holding brake. It is equipped with a 20 bits single turn absolute encoder. It is equipped with flying leads. It is a servo motor with a rated supply voltage of 110V to 220V, a continuous stall current of 2.19A and a continuous power of 400W.

Product Details

Green Premium Label No
Show Accessory No

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account