calcPageSize())"
/>
calcActive())">
legend - 30 x 40 mm - black - left, fast
ZB2BY2911
SGDÂ 4.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB2BY2911
legend - 30 x 40 mm - black - left, fast
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
legend - 30 x 40 mm - black - left, fast
SGDÂ 4.80
Description
This Harmony ZB2BY2911 is a marked legend 30 x 40mm, black, marked with left, fast symbol. It is an accessory of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
Product Details
| Part Number | ZB2BY2911 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Czechia |
| Product Type | Legend |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account