
calcActive())">
TeSys Deca, Contactor, 4P (4 NO), AC-1, <= 440V, 32A, 240V AC 50/60Hz Coil, Screw Terminal
LC1DT32U7
SGDÂ 115.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DT32U7
TeSys Deca, Contactor, 4P (4 NO), AC-1, <= 440V, 32A, 240V AC 50/60Hz Coil, Screw Terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca, Contactor, 4P (4 NO), AC-1, <= 440V, 32A, 240V AC 50/60Hz Coil, Screw Terminal
SGDÂ 115.60
Description
TeSys Deca contactor, 4 poles (4NO), for non-inductive load applications up to 32A/440V AC-1.It provides a 240V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals.For operating rates until 3600 cycles/hour and environments until 60C, it procures high reliability and durability.Compact (45mm width), DIN-rail mounting or screw fixing.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1DT32U7 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account