calcPageSize())"
/>
calcActive())">
Key switch selector head, Harmony XB5, plastic, black, 22mm, key 458A, 2 positions, stay put
ZB5AG210
SGDÂ 46.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB5AG210
Key switch selector head, Harmony XB5, plastic, black, 22mm, key 458A, 2 positions, stay put
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Key switch selector head, Harmony XB5, plastic, black, 22mm, key 458A, 2 positions, stay put
SGDÂ 46.20
Description
This head with key (key no.458A) provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units. It provides a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.
Product Details
| Part Number | ZB5AG210 |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Key Switch Selector Head |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account