Vivace, 16AX 250V, 3 Gang 2 Way Switch, White
SKU :
KB33_WE_G2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 14.60
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Vivace, 16AX 250V, 3 Gang 2 Way Switch, White
SGDÂ 14.60
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | KB33_WE_G2 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 3 |
| Number Of Ways | 2 |
| Sesg Product Type | Switch |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Part Number | KB33_WE_G2 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Switch |
| tax text on product card | Excl. GST |
| Number Of Gang | 3 |
| Number Of Ways | 2 |
| Sesg Product Type | Switch |
| Colour | White |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account